Vvosns spec is split into two rows. Can values be combined into one row. Example: Row 1 , TYP -= 1.25V. Row 2 -15mV MIN and +15mV max
Can we subtract / add MIN and MAX values to the TYP value to determine range for VOSNS output voltage and tolerance?
i.e. for VREFOUT = 1.25V, Vvosns MIN = 1.235V, TYP = 1.25V, MAX = 1.265V? and so on for the other voltages?