TI LMZ36002 is VERY COOL! Thanks TI!
The data sheet provides "allowable" switching frequencies under some described conditions; however, there is no information about the resulting behavior if conditions change and the part is used outside of the datasheet descriptions.
See:
7.3.2 Switching Frequency (RT)
7.3.3 Recommended Operating Range
Can TI add some graphs of out of limit, exceeding "allowable", or crossing outside "allowable" limit behavior in "Typical Characteristics" graph section?
Can TI add further explanation of failure modes or reasons for limiting switching frequency selection range.
For example: We have a design for 24V input, 1.5A, 4V output, 850kHz (53.6k resistor). What happens if end user incorrectly installs with 36V input power?
explosion?
loss of efficiency?
output voltage regulation failure?
short term failure?
How do we safely test and observe resulting behavior? Probe Input, Output, ?PH
Thank you and highest regards for TI engineering support!