Greetings,
Design AC switch requirements for 80VAC to 250VAC and currents: up to 80VAC to 130VAC - 5A, 130VAC to 250VAC - 3A;
I want to use back to back MOSFETs pair installed on PCB ( as a cheap option);
Please advise isolated driver for the application and * *(!) more important - way to calculate PCB built in heat sink ( as a copper plane area around MOSFETs drains on top side of PCB and also at bottom side copper plane connected to each other through vias.
Thank you,
GF