Hello Team,
What is the minimum frequency at which LM5146-Q1 can be operated?
Is it recommended to use a resistor greater than 100kohm to reduce frequency below 100kHz?
Apart from reducing switching frequency, operating in diode emulation mode and supplying VCC from buck output, what else can be done to reduce no-load current of the design?
Regards,
Mahendra