Hi team.
Customer did test as the below.
1. Initial condition
- Input voltage : 12V
- output voltage : 0.85V(no Load)
2. Test content
- Duty check(@13.2 Vin) : 9.2%
- Increase input voltate (15.6Vin) -> Onput voltate increase 0.93V
- Increase input voltate (16.5Vin) -> Occur switch hunting
Customer asked two question as the below.
1. Minimum duty of TPS65216-1 .
2. Recommend solution about problem that output voltage increase and switching hunting when input voltage rise.
Please check and reply.
Thank you.