Dear:
I have a constant current source circuit to drive high-power LED, which is a circuit board with 5 leds.
Please recommend the relevant high power LED integrated drive device or solution.
The following is the power requirement of 5 leds.
No | LED load model | Positive guide through voltage | Maximum positive pass voltage | Working current | Maximum conduction current | Rated power | most powerful |
1 | CBM-40-UV-C32-CA385 | 3.5V | 3.7V | 3A | 8A | 10.5W | 29.6W |
2 | PT-39-DR-L51-BE100 | 2.3V | 3.0V | 6A | 10A | 13.8W | 30W |
3 | LE CG P1A-6T5U-A | 3.55V | 4.3V | 12A | 16A | 42.6W | 68.8W |
4 | LE CG P1A-6T5U-A | 3.55V | 4.3V | 12A | 16A | 42.6W | 68.8W |
5 | LE CG P1A-6T5U-A | 3.55V | 4.3V | 12A | 16A | 42.6W | 68.8W |
Please recommend the relevant high power LED integrated drive device or solution.
Thank you!