Hi Guys:
Is there a suitable led output constant current drive scheme and IC part number recommended?
Application: LED Driver;
Input electricity is three - phase electricity, Select one of the two - phase electrical work when working;
Parameter:
Nominal Vin:277V~480Vac:
Vout:42V;
Pout:120W
mode:Constant current output
Can the voltage of mos/diode stress be no more than 650V? thank you!