000001445454
9A High-Speed MOSFET Drivers
Features:
• High Peak Output Current: 9A
• Wide Input Supply Voltage Operating Range:
- 4.5V to 18V
• High Continuous Output Current: 2A Maximum
• Fast Rise and Fall Times:
- 30 ns with 4,700 pF Load
- 180 ns with 47,000 pF Load
• Short Propagation Delays: 30 ns (Typical)
• Low Supply Current:
- With Logic ‘1’ Input – 200 µA (Typical)
- With Logic ‘0’ Input – 55 µA (Typical)
• Low Output Impedance: 1.4 (Typical)
• Latch-Up Protected: Will Withstand 1.5A Output
Reverse Current
• Input Will Withstand Negative Inputs up to 5V
please help me how can I calculate the switching frequency of the Ic by using the above-mentioned parameter, please help me
regards
ajeesh t k
ajesh@henix.in