Hi Sir,
From LP8556 spec, PWM/I2C IO pins only define absolute maximum ratings.
Does it means these I/O’s input voltage level range are independent from EN/VDDIO pin?
For example, our EN/VDDIO only supply 1.8V, but PWM may supply 1.8V or 4V ; I2C may supply 1.8V or 3.3V.
Does it have any concern when I/O pin voltage level higher than EN/VDDIO(internal logic power)?
Thanks, Ian.