Other Parts Discussed in Thread: LM5072, , TPS23755
We are currently taking the first steps with our own circuit design, based upon the recommendations of the TPS23758 data sheet, to replace an older LM5072 design in our devices within the next years.
The power consumption of our devices is rather constant in the range from 1W to 2.5W. Power is supplied via PoE or an auxiliary voltage in the range from 12 to 48V DC.
Basically the design works as we expected, only the regulation of the output voltage with varying input voltages is rather bad.
Unfortunately I miss a recommendation for the dimensioning of RVcc and especially of Ccc2 in the TPS23758 data sheet.
Is there a detailed explanation of the principle of the primary-side regulated flyback converter TPS23758?
Best regards
Klaus