Hello Support team,
Could you support below question?
Q1. Could you let me know the maximum value of STARTUP?
Q2. We want to keep the output voltage drop due to load transient under 0.45V under the following conditions. May I request ot estimate the optimal constant of COMP terminal?
* Vin : 4.5V~9.5V
* Vout : 12V
* Iout : 1A
* Fsw=1MHz
* L=1.5uH(DFE322520F)
* Cout=6.5uF(min)~9.9uF(max) or 11.5uF(min)~17.4uF(max)
with Ceramic capacitor
Best Regards,
Hirokazu Takahashi