In our Application,
Input Voltage = 65V
Output Voltage = 5V
Input Cap= 1uF
Output Cap= 10uF
R1= 100 K (//10nf)
R2= 30K.
We observe, some noise get coupled at output 5V & Feedback Pin, which causes drop in output voltage (Vout) till 2.5V.
The drop in Vout not observed with 100uF Capacitor at Vout.
Is TI recommend to use 100uF/47uF capacitor at Vout?