Hi all,
Customer use UC2843 in the control of flyback power supply.
Spec is: DC 48V input (37VDC~60VDC), output 12V/7A. Working environment: - 40 ~55 C. Because of the sealed environment, the temperature in the chamber may reach more than 70 degrees.
What is the power disspipation and tempature rise in this application?