Hi Sir,
My customer is surveying buck-boost type super-cap charger for handheld with the following configurations:
Vin = 2.5V~5.0V
Super-Cap #1: Vout = 2.7V, 100mA~200mA charging current
Super-Cap #2: Vout = 4.2V, 150mA~250mA charging current
Super-Cap #3: Vout = 3.8V, 100mA~150mA charging current
Would you please provide recommended device part or reference design to cover three conditions above?
Small DSBGA package is preferred.
Thank you and Best regards,
Wayne Chen
09/16/2019