Other Parts Discussed in Thread: TLV62130,
Hi Team,
This is Dhaval Shah form VVDN Technologies.
In our one of the product we are using TLV62585RWT buck regulator. It's input range is 2.5V to 5.5V. Here I am writing the specification of used part.
Specification:
I/P voltage range: 2.5V to 5.5V
O/P Voltage range: 0.6V to 5.5V
O/P Current: 3A
Switching Fre.: 1.5Mhz
Operating Temperature : -40C to +125
Mounting Type: Surface Mount
Package: 12-PowerVFQFN
Now we want to replace this buck with its compatible part which support input range at least 2.5/3.5 to 8/10V or more with same above specification.
Here I am requesting you to suggest us suitable part which fulfill the above specification.
Your soonest response is highly appreciated.