This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

WEBENCH® Tools/BQ24045: Quality & environmental data report

Part Number: BQ24045

Tool/software: WEBENCH® Design Tools

  Hi,

   Can provide BQ24045 Quality & environmental data report?

  • Hello

    See below links and info.

    A couple of links that may help:

    1.) TI Material Content Search Tool -- http://www.ti.com/quality/docs/materialcontentsearch.tsp

    2.) TI Environmental Information-- http://www.ti.com/support-quality/environmental-info/environmental-home.html

    3.) Quality and Reliability--http://www.ti.com/support-quality/quality-reliability.html

    Supplier Name: Texas Instruments Inc. (DUNS# 00-732-1904)
    Contact Info: ti.com/supportform
    Form/Declaration Type: Distribute - RoHS and IEC 62474 DB
    Created on: 09/27/2019

    Results for "bq24045"

    Summary Results
    Search part numberTI part numberRoHS statusREACH statusGreen statusIEC 62474 DBPackage | pinsAssembly siteLead/ball finishMSL/reflow ratingsMass (mg)***
    bq24045 BQ24045DSQR Y Y Y Y DSQ ** | 10 TI Semiconductor CU NIPDAU Level-2-260C-1 YEAR 11.900000
    bq24045 BQ24045DSQR Y Y Y Y DSQ ** | 10 Ext-Mfg CU NIPDAU Level-2-260C-1 YEAR 7.700000
    bq24045 BQ24045DSQT Y Y Y Y DSQ ** | 10 TI Semiconductor CU NIPDAU Level-2-260C-1 YEAR 11.900000
    bq24045 BQ24045DSQT Y Y Y Y DSQ ** | 10 Ext-Mfg CU NIPDAU Level-2-260C-1 YEAR 7.700000
    bq24045 * In-Work In-Work In-Work N N/A Ext-Mfg N/A N/A



    *Part Number
    No material contents are available for this part.
    ** Pb-Free or Green Alternative BGA Parts
    A Pb-Free or Green version of this BGA device may be available under a new part number. Typically, the package code for a device is embedded in the part number. Package codes Gxx, YEx (where x can be any letter), YE and WAS will be changed to new codes during the conversion to Pb-Free and Green. The new codes are Zxx, YZx, YZ and WAZ. Flip-chip BGA devices may also have a Cxx version which is 100% RoHS compliant (the Zxx version of a flip-chip BGA device is RoHS compliant with an exemption). To learn more, contact your TI sales rep.
    ***Mass
    The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.
    Important Part Information
    There is a remote possibility the Customer Part Number (CPN) your company uses could reference more than one TI part number. This is due to two or more users (EMSIs or subcontractors) using the same CPN for different TI part numbers. If this occurs, please check your Customer Part Number and cross reference it with the TI part number seen on this page.
    Product Content Methodology
    For an explanation of the methods used to determine material weights, See  Product Content Methodology.
     
    Important Information/Disclaimer
    TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
    For additional information, please contact TI customer support.
     
    TI''s packing materials (boxes, trays, etc) comply with EU Directive 2004/12/EC for Packaging and Packaging Waste Material.
    Content details for TI''s packing materials are available at www.ti.com/ecoinfo.
     
    Signature:     (click here for a fuller statement with a signed certificate)     
    Name/Title:     Robert Furtaw, Vice President, Worldwide SC Quality
    For further environmental statements, please go to www.ti.com/ecoinfo
    Created on: 09/27/2019
     
    RoHS:TI defines"RoHS Compliant" to mean semiconductor products that are compliant with the current RoHS requirements for all 6 substances, including the requirement that lead not exceed 0.1% by weight in homogeneous materials unless exempt. Where designed to be soldered at high temperatures, TI "RoHS Compliant" products are suitable for use in specified lead-free processes.
     
    RoHS Exempt: TI defines "RoHS Exempt" to mean products that contain lead but are compliant with RoHS pursuant to an exemption.
     
    Green: TI defines "Green" to mean free of Bromine (Br) and Antimony (Sb) based flame retardants (Br or Sb do not exceed 0.1% by weight in homogeneous plastic materials such as mold compound material). To satisfy customer requests, efforts through early 2Q09 are being made to verify that all non-metal homogeneous material contained in TI Green semiconductor products meet the proposed industry standard threshold levels of <=1000 ppm (0.1%) each of brominated flame retardants (BFRs) and chlorinated flame retardants (CFRs). It includes BeO to be <= 1000ppm (0.1%).