Hi expert,
We want to use TPS543C20 for our design.
Vin=12V Vout=0.8V Iout(max)=30A, (Dynamic load 0-50%, 50-100%, over all AC+DC regulation: 0.8V +/- 5%.)
I use Webench and the static out put ripple is too big.
Could you kindly help to design? Let us know the inductor value output caps and Rramp value.
Dynamic load 0-50%, 50-100%, over all AC+DC regulation: 0.8V +/- 5%.