Hi,
I am looking for a dual channel LED driver with below specs, can you please help me find the right reference design/part no?
Input Voltage Range: 90 V to 275 V
Input Freq: 50 Hz
Power factor: >0.95
ATHD: <9%
Standby Power: <1 W
Output Channels: 2
Pin: 50W max (Per channel)
Output Voltage: 30 V – 48 V (Per Channel)
Output Current: 1.5 A Max (Per Channel)
Output Current Ripple: <30%
Dimming type: PWM
Dimming Range: 0 – 100 %
Protections: OVP,UVP, Output No load, Output Short Circuit, Brown out Protection
Note:
Independent control of each channel to drive the load at required dimming level
Regards,
Manmohan M