Other Parts Discussed in Thread: UCC28C45-Q1, UCC28C45
Dear Sir,
My customer consider as below spec using LM5161-Q1.
Could you please check it possible or not.
1. if possible, could you provide reference schematic and let me know transformer spec about below spec.
2. if impossible, could you provide maximum spec such as min, max vin rage and max output range(Vout, Iout)
topology : Fly-Buck (dual output)
vin: 9V~95V
Vout: 12V 1A
Voutiso: 12V 1A