Hello
I am currently working on a isolated flyback AC to DC converter design and looking for a flyback controller
Below are the basic requirements :
input Voltage: 115VAC (nominal)
output Voltage: 18V (nominal)
Output current : 1.2 A (nominal)
Operating temperature : -40 to 150C
Please suggest some Flyback controller,also is power factor correction required?
Thank You!