On 10.2.1 &Table 2 of the document 《bq297xx Cost-Effective Voltage and Current Protection Integrated Circuit for Single-Cell Li-Ion and Li-Polymer Batteries (Rev.F) 》 shows the parameters of battery protection board . If Maximum operating discharge current is 7A,the inrush current is about 15A, how to select the MOSFET ?The current criteria of the MOSFET is 7A or 15A?
Thanks~