Hi,
I`m currently developping a battery-management-system for a standalone device and need help to find a fitting TI reference design. Since I'm new in this field and the variety of available Charcher, Power Path Manager, Fuel Gauges and Protection Circuits is to large I'm struggeling to get started with the projekt.
Some specifications:
single cell LiPo, 2000-5000 mA/h
Input: USB or up to 12V power adaptor
Output: 3.3 to 5V, 0.1 to 0.5A
If anyone could share some experience, I would really appreciate it.
Greetings Flo