Part Number: BQ27750
①The ON resistance of the open drain output circuit (transistor) of I2C
* Iol=3mA
②The variation of the ON resistance
* For example (± xx%).
Is Vreg a voltage other than 1.8V?
* VOL section of “6.25 I2C Interface I / O” on page 11 of the Data sheet.