Other Parts Discussed in Thread: BQ27510-G3
Tool/software: Code Composer Studio
Hi TI:
My current BQ is BQ40Z60. NTC is 10k(Thinking DHT0A103F34D2SY, R tolerance=1%, B tolerance=2%).FW for temperature is like below table. Schematic and layout picture are attached. I attached test data. I tested temperature in 50C ambient temperature with discharge current about 10A. However, temperature is abnormal. there was temperature jump about 4C at the beginning of discharge. And there was large deviation about 12C between BQ temperature reading and reading(thermal couple reading). There was temperature fall at the beginning of charge. My question is how to avoid temp jump or fall when discharging and charging. Could you give me some advice?11191648_120W_50_useful.log.xlsx
Thanks!
| Calibration | Temperature | Internal Temp Offset | 0 | degC |
| Calibration | Temperature | External1 Temp Offset | 0.7 | degC |
| Calibration | Temperature | External2 Temp Offset | 0 | degC |
| Calibration | Temperature | External3 Temp Offset | 0 | degC |
| Calibration | Temperature | External4 Temp Offset | 0 | degC |
| Calibration | Internal Temp Model | Int Gain | -12143 | - |
| Calibration | Internal Temp Model | Int base offset | 6232 | - |
| Calibration | Internal Temp Model | Int Minimum AD | 0 | - |
| Calibration | Internal Temp Model | Int Maximum Temp | 6232 | 0.1degK |
| Calibration | Cell Temperature Model | Coeff a1 | -11130 | - |
| Calibration | Cell Temperature Model | Coeff a2 | 19142 | - |
| Calibration | Cell Temperature Model | Coeff a3 | -19262 | - |
| Calibration | Cell Temperature Model | Coeff a4 | 28203 | - |
| Calibration | Cell Temperature Model | Coeff a5 | 892 | - |
| Calibration | Cell Temperature Model | Coeff b1 | 328 | - |
| Calibration | Cell Temperature Model | Coeff b2 | -605 | - |
| Calibration | Cell Temperature Model | Coeff b3 | -2443 | - |
| Calibration | Cell Temperature Model | Coeff b4 | 4696 | - |
| Calibration | Cell Temperature Model | Rc0 | 11703 | - |
| Calibration | Cell Temperature Model | Adc0 | 11703 | - |
| Calibration | Cell Temperature Model | Rpad | 0 | - |
| Calibration | Cell Temperature Model | Rint | 0 | - |