Dears,
Customer wants to get schematic review.
Woluld pls heltp to sch review?
Vin : 400VDC
Vout: 100V or 200V or 300V(Select) / Iout :3A(MAX)
. One output , The output shall be select to 100 V or 200 V or 300 V using Shunt reugKD-1000 NEW.pdfulator.