Other Parts Discussed in Thread: LMR33620
Dear Sir,
Please, advise IC for power supply:
- Input voltage: 0V - plus 15V;
- Output voltage: 0V - minus 15 V;
- Output current max: 500 mA;
- Without galvanic isolation between input and output;
- Temperature: minus 40 to plus 60 C;
- Relatively low price;
- Minimum external components.
TIA
Sincerely,
Vladimir Naumenkov
www.agat.by