Hello,
I need to design a Flyback converter with the following characteristics:
PARAMETERS |
TEST CONDITIONS |
MIN NOM MAX |
UNIT |
Input Characteristics |
|||
|
|
15 42 50 |
V |
|
|
47 63 |
Hz |
Output Characteristics |
|||
|
|
11.75 15 12.25 |
V |
|
|
12 |
m |
|
|
1.5 1.62 |
A |
|
Output voltage measured under 0 A a 1,5 A load step |
11.75 12.25 |
V |
System Characteristics |
|||
Ƞ Max load efficiency |
|
85% |
|
working temp. |
|
-30 +70 |
⁰C |
Could you recommend the driver that best suits my needs?
Thanks.