Part Number: TPS5401
Other Parts Discussed in Thread: DAC7760
Tool/software: WEBENCH® Design Tools
Hello Sir,
In one of our design we are going to use TPS5401.
Design requirements are as follows:
Requirement 1:
Vin= 15 to 40V
Vout= +12V (Buck topology)
Iout= 150mA
Requirement 2:
Vin= +12V
Vout= -12V (Inverting topology)
Iout= 30mA
I have got design calculations for Buck topology using TPS5401 from datasheet and application note.
Not, cleared about design calculations for Inverting topology as per above requirements.
I have checked for WEBENCH tool also but did not found sample design there.
So, please support to calculate Output inductor and Output capacitance required for Inverting Topology.