We using stackable TPS543C20RVFT regulator in our project for providing 0.85 V for Zynq Ultrascale+ SoC (19EG). Input 5 V for both master & slave is provided through ferrite bead (Pi Filter). In 5V input we getting around 28.8mV ripple whereas After the Master input ferrite bead 57.6mV and after slave input ferrite bead 86.4mV (Please check the waveforms)
Can i please know why there is increase in amplitude of the ripple after the ferrite beads?
Circuit Diagram also given below