Dear Team,
I need to build a design for following specifications:
Vin: 5V
Vout: 3.8V
Imax:4A
Tambient, max: 85C
This is an automotive appilcation and I picked TPS62180-Q1 for this application. Although the part is 4A rated (and Ilim, min is 4.8A), Webench simulation allows this design only up to 3.4A at 85C ambient.
Is this a bug on Webench model, or is there really a limitation on the output current?
Best Regards,
Caglar