Team,
Customer has a requirement for AC-DC power output requirement as below.
Input – Universal AC Input (95VAC -265 VAC 50/60Hz)
Isolated Output 1 – 28VDC/500 mA (Tightly regulated output)
Isolated Output 2 – 5VDC/1000 mA (Tightly regulated output)
Isolated Output 3 – 300VAC (300*1.414 VDC) / 5mA OUTPUT (Acceptable tolerance of +/-5% -10% )
Do you have any recommendation of reference design / solution for same ?