Hi,
I'm going to use TPS54561 for Converting +12V(Variation 10%) from +9V with Load current of 300mA - 500mA(Max). For +12V supply 10% variation minimum voltage will be 10.8V and Max will be 13.2V.
I gone through the data sheet no minimum load requirement specs are given. Any other problems are there when operating continuously on light load conditions.
And also it should support for +28V(variation 10%) input supply also for same load current. Operating Input Range will be +10.8V to 30.8V and Output will be +9V.
Kindly tell as any other problems are there in using TPS54561 in above operating conditions.