Hi,
For a BA application I need a DCDC switching.
Vin_nom 24V (Vin_max>30V better if 42V), Vout 12V, better if FETs integrated but also external diode is ok. 1A peak should be guaranteed and in normal operation I need an efficiency of around 65% @1mA.
Iq must not exceed 500uA.
Other specs relevant for customer:
Power Good, Programmable Soft Start, programmable f_commutation (100kHz range), VT node for control network accessible for reaction time and performance to manage the frequency response.
Which p/n can I propose to customer?
Many Thanks,
Antonio