Hi Team
Customer is surveying the linear charger. Would you please recommend the proper one?
V_USBIN: 2.7V ~ 12V (Need to support PD adaptor 9V)
V_BATT: Programmable 4V ~ 4.5V
I_CHG: Programmable, up to 1A ~ 1.5A
I2C: Must
BAT_FET Power Path: Must
BR,
SHH