Hello ,
We are designs power section for low power application.
Inputs available 3V from CR2032 coin cell Battery) and 5V (from DC jack).
Output requirement : 1. 2.5V @ 20mA
2. 1.8V @100mA
whenever no DC supply power switch to battery supply.
Can some please suggest compact solution using one or two chips. appreciate if you can suggest smallest package available.
Thanks,
Raghu