Hi
Test results (24 degrees C case is shown) indicate load and line regulation issues.
Voltages are measured with respect to analog return. In particular, the Vsense pin voltage is expected to remain constant (within micro volts) as load current and input voltage are varied.
Test results indicate undue magnitudes of voltage variation of the Vsense pin.
MHP50601A | TPS50601A-SP | ||||||||||||||
EM319 | |||||||||||||||
Load | Vout1 | Vsense | Vss | PG | EN | Vin | Tsink | Iin | Pin | Pout | Ploss | efficiency | |||
ch1 | ch2 | ch3 | ch4 | ch5 | ch8 | ch9 | ch10 | ||||||||
Test Date | UNIT | amp | volt | volt | volt | volt | volt | volt | °C | amp | watt | watt | watt | ||
2/6/2020 | SN1 | 0.101 | 0.886 | 0.809 | 1.486 | 1.647 | 1.345 | 3.292 | 26.2 | 0.037 | 0.1 | 0.1 | 0.0 | 72.6% | |
2/6/2020 | SN1 | 6.004 | 0.802 | 0.798 | 1.447 | 1.658 | 1.319 | 3.268 | 25.9 | 2.532 | 8.3 | 4.8 | 3.5 | 58.2% | |
2/6/2020 | SN1 | 0.101 | 0.887 | 0.809 | 1.497 | 3.001 | 1.761 | 5.997 | 26.2 | 0.031 | 0.2 | 0.1 | 0.1 | 47.8% | |
2/6/2020 | SN1 | 6.004 | 0.727 | 0.785 | 1.429 | 3.006 | 1.753 | 5.985 | 26.4 | 1.270 | 7.6 | 4.4 | 3.2 | 57.4% | |
2/6/2020 | SN1 | 0.101 | 4.385 | 0.810 | 1.495 | 2.501 | 1.655 | 4.996 | 28.1 | 0.106 | 0.5 | 0.4 | 0.1 | 83.6% | |
2/6/2020 | SN1 | 6.004 | 4.410 | 0.814 | 1.498 | 2.525 | 1.639 | 4.939 | 28.2 | 6.060 | 29.9 | 26.5 | 3.5 | 88.5% | |
2/5/2020 | SN1-16 | 0.101 | 0.884 | 0.809 | 1.517 | 1.646 | 1.347 | 3.289 | 28.5 | 0.037 | 0.1 | 0.1 | 0.0 | 73.1% | |
2/5/2020 | SN1-16 | 6.004 | 0.802 | 0.798 | 1.484 | 1.512 | 1.321 | 3.264 | 28.4 | 2.610 | 8.5 | 4.8 | 3.7 | 56.5% | |
2/5/2020 | SN1-16 | 0.101 | 0.883 | 0.809 | 1.528 | 2.999 | 1.760 | 5.994 | 28.5 | 0.031 | 0.2 | 0.1 | 0.1 | 47.7% | |
2/5/2020 | SN1-16 | 6.004 | 0.721 | 0.784 | 1.453 | 3.005 | 1.752 | 5.982 | 28.7 | 1.282 | 7.7 | 4.3 | 3.3 | 56.5% | |
2/5/2020 | SN1-16 | 0.101 | 4.381 | 0.809 | 1.526 | 2.499 | 1.655 | 4.993 | 30.4 | 0.106 | 0.5 | 0.4 | 0.1 | 84.0% | |
2/5/2020 | SN1-16 | 6.004 | 4.406 | 0.814 | 1.528 | 2.524 | 1.639 | 4.935 | 30.3 | 6.057 | 29.9 | 26.5 | 3.4 | 88.5% | |
2/6/2020 | SN2 | 0.101 | 0.889 | 0.809 | 1.449 | 1.649 | 1.344 | 3.295 | 22.3 | 0.039 | 0.1 | 0.1 | 0.0 | 70.6% | |
2/6/2020 | SN2 | 6.004 | 0.808 | 0.798 | 1.405 | 1.659 | 1.318 | 3.271 | 22.4 | 2.559 | 8.4 | 4.9 | 3.5 | 58.0% | |
2/6/2020 | SN2 | 0.101 | 0.889 | 0.809 | 1.458 | 3.002 | 1.762 | 5.999 | 23.1 | 0.032 | 0.2 | 0.1 | 0.1 | 47.3% | |
2/6/2020 | SN2 | 6.004 | 0.734 | 0.786 | 1.376 | 3.007 | 1.754 | 5.987 | 23.6 | 1.294 | 7.7 | 4.4 | 3.3 | 56.9% | |
2/6/2020 | SN2 | 0.101 | 4.387 | 0.810 | 1.456 | 2.501 | 1.655 | 4.997 | 25.7 | 0.107 | 0.5 | 0.4 | 0.1 | 82.8% | |
2/6/2020 | SN2 | 6.004 | 4.412 | 0.815 | 1.455 | 2.526 | 1.639 | 4.940 | 26.0 | 6.068 | 30.0 | 26.5 | 3.5 | 88.4% | |
2/5/2020 | SN2-16 | 0.101 | 0.874 | 0.807 | 1.503 | 1.646 | 1.347 | 3.289 | 28.6 | 0.037 | 0.1 | 0.1 | 0.0 | 73.1% | |
2/5/2020 | SN2-16 | 6.004 | 0.792 | 0.796 | 1.465 | 1.603 | 1.320 | 3.265 | 28.1 | 2.518 | 8.2 | 4.8 | 3.5 | 57.8% | |
2/5/2020 | SN2-16 | 0.101 | 0.873 | 0.807 | 1.514 | 2.999 | 1.760 | 5.994 | 28.3 | 0.031 | 0.2 | 0.1 | 0.1 | 48.0% | |
2/5/2020 | SN2-16 | 6.004 | 0.720 | 0.784 | 1.437 | 3.005 | 1.752 | 5.982 | 28.5 | 1.267 | 7.6 | 4.3 | 3.3 | 57.1% | |
2/5/2020 | SN2-16 | 0.101 | 4.371 | 0.807 | 1.511 | 2.499 | 1.655 | 4.993 | 29.8 | 0.106 | 0.5 | 0.4 | 0.1 | 83.9% | |
2/5/2020 | SN2-16 | 6.003 | 4.404 | 0.814 | 1.515 | 2.524 | 1.639 | 4.935 | 30.0 | 6.048 | 29.8 | 26.4 | 3.4 | 88.6% | |
2/6/2020 | SN3-16 | 0.101 | 0.866 | 0.806 | 1.496 | 1.646 | 1.342 | 3.288 | 28.7 | 0.037 | 0.1 | 0.1 | 0.0 | 72.0% | |
2/6/2020 | SN3-16 | 6.004 | 0.764 | 0.791 | 1.458 | 1.656 | 1.315 | 3.265 | 28.2 | 2.481 | 8.1 | 4.6 | 3.5 | 56.6% | |
2/6/2020 | SN3-16 | 0.100 | 0.866 | 0.806 | 1.507 | 2.999 | 1.758 | 5.994 | 28.5 | 0.031 | 0.2 | 0.1 | 0.1 | 47.4% | |
2/6/2020 | SN3-16 | 6.004 | 0.696 | 0.780 | 1.432 | 3.005 | 1.750 | 5.982 | 28.7 | 1.262 | 7.5 | 4.2 | 3.4 | 55.4% | |
2/6/2020 | SN3-16 | 0.101 | 4.364 | 0.806 | 1.505 | 2.499 | 1.652 | 4.993 | 30.1 | 0.106 | 0.5 | 0.4 | 0.1 | 83.8% | |
2/6/2020 | SN3-16 | 6.003 | 4.394 | 0.812 | 1.508 | 2.524 | 1.636 | 4.936 | 30.1 | 6.056 | 29.9 | 26.4 | 3.5 | 88.3% | |
2/6/2020 | SN4 | 0.101 | 0.877 | 0.808 | 1.466 | 1.648 | 1.349 | 3.292 | 25.8 | 0.037 | 0.1 | 0.1 | 0.0 | 72.3% | |
2/6/2020 | SN4 | 6.004 | 0.802 | 0.797 | 1.428 | 1.659 | 1.323 | 3.268 | 25.5 | 2.607 | 8.5 | 4.8 | 3.7 | 56.5% | |
2/6/2020 | SN4 | 0.101 | 0.878 | 0.808 | 1.476 | 3.001 | 1.762 | 5.997 | 25.9 | 0.031 | 0.2 | 0.1 | 0.1 | 48.1% | |
2/6/2020 | SN4 | 6.004 | 0.727 | 0.785 | 1.402 | 3.007 | 1.755 | 5.985 | 26.2 | 1.320 | 7.9 | 4.4 | 3.5 | 55.3% | |
2/6/2020 | SN4 | 0.101 | 4.376 | 0.808 | 1.474 | 2.501 | 1.657 | 4.996 | 28.0 | 0.106 | 0.5 | 0.4 | 0.1 | 83.5% | |
2/6/2020 | SN4 | 6.004 | 4.396 | 0.812 | 1.476 | 2.526 | 1.641 | 4.938 | 28.0 | 6.074 | 30.0 | 26.4 | 3.6 | 88.0% | |
2/5/2020 | SN8 | 0.101 | 0.889 | 0.809 | 1.485 | 1.646 | 1.346 | 3.289 | 29.1 | 0.037 | 0.1 | 0.1 | 0.0 | 73.2% | |
2/5/2020 | SN8 | 6.004 | 0.812 | 0.799 | 1.453 | 1.501 | 1.319 | 3.263 | 28.8 | 2.745 | 9.0 | 4.9 | 4.1 | 54.5% | |
2/5/2020 | SN8 | 0.101 | 0.889 | 0.809 | 1.495 | 2.999 | 1.759 | 5.994 | 28.8 | 0.031 | 0.2 | 0.1 | 0.1 | 47.8% | |
2/5/2020 | SN8 | 6.004 | 0.733 | 0.786 | 1.421 | 3.005 | 1.751 | 5.981 | 29.1 | 1.363 | 8.1 | 4.4 | 3.7 | 54.0% | |
2/5/2020 | SN8 | 0.101 | 4.386 | 0.810 | 1.492 | 2.499 | 1.654 | 4.993 | 30.6 | 0.106 | 0.5 | 0.4 | 0.1 | 83.4% | |
2/5/2020 | SN8 | 6.003 | 4.387 | 0.811 | 0.987 | 0.032 | 1.638 | 4.935 | 30.8 | 6.094 | 30.1 | 26.3 | 3.7 | 87.6% | |
2/5/2020 | SN14 | 0.102 | 0.883 | 0.808 | 1.505 | 1.646 | 1.349 | 3.290 | 27.6 | 0.038 | 0.1 | 0.1 | 0.0 | 72.6% | |
2/5/2020 | SN14 | 6.004 | 0.797 | 0.796 | 1.469 | 1.657 | 1.323 | 3.265 | 27.8 | 2.562 | 8.4 | 4.8 | 3.6 | 57.2% | |
2/5/2020 | SN14 | 0.101 | 0.883 | 0.808 | 1.516 | 3.000 | 1.761 | 5.995 | 28.4 | 0.032 | 0.2 | 0.1 | 0.1 | 46.9% | |
2/5/2020 | SN14 | 6.004 | 0.729 | 0.785 | 1.443 | 3.005 | 1.753 | 5.983 | 28.5 | 1.300 | 7.8 | 4.4 | 3.4 | 56.3% | |
2/5/2020 | SN14 | 0.101 | 4.380 | 0.809 | 1.513 | 2.499 | 1.656 | 4.994 | 29.9 | 0.106 | 0.5 | 0.4 | 0.1 | 83.9% | |
2/5/2020 | SN14 | 6.004 | 4.405 | 0.814 | 1.516 | 2.524 | 1.640 | 4.936 | 29.9 | 6.070 | 30.0 | 26.4 | 3.5 | 88.3% |