Hello Team,
This is Akshay from Embdes Engineering Solutions, Bangalore, 560068.
For one of our projects we are Planning to use 2 CR123A batteries in series and the output voltage is 2.8V.
we need a buck converter IC with a maximum efficiency.
Our requirements:
1.Minimum input Voltage is 2.8V
Maximum input voltage 6.5V(two CR123A batteries in Series)
Output Voltage is 2.8V
2.Maximum output current 20mA@2.8V
3.Maximum efficiency needed @3mA current
Please do suggest the best one for our application.
Regards,
Akshay