Hi,
I'm designing a power supply board for my 2 separate power devices, the power rails are
1. 3V7 power rail
In this 3V7 rail, the ratings are
Vin(min) = 3.0 V
Vin(max) = 6.0 V
Iout(max) = 2 A
Vout(typ) = 3.7 V
2. 5V0 power rail
In this 5V0 power rail, the ratings are
Vin(min) = 3.0 V
Vin(max) = 6.0 V
Iout(max) = 300 mA
Vout(typ) = 5 V
The package of the IC should not be a BGA family
These are the requirements of the power supply design. Kindly help me to pick a right TI device to design the system successfully.