Other Parts Discussed in Thread: TLC59116
Dear Team,
Do we have LED driver to promote which is similar to MBIA045?
MBIA045 is designed for LED video applications using internal Pulse Width Modulation (PWM) control with selectable 16/10-bit color depth which features a 16/10-bit shift register which converts serial input data into each pixel gray scale of output port. The output current can be preset through an external resistor. Moreover, the preset current of MBIA045 can be further programmed to 64 gain steps for LED global brightness adjustment.
-
ItemsSpec.Content
-
01Protection - Over Current
-
02No. of Output Channel16
-
03Output Current per Channel1~45mA
-
04Sustaining Output Voltage17V
-
05Excellent Output Current Accuracy-between channels<±2.0% (typ.)
-
06ExcellentOutput Current Accuracy-between ICs<±2.5% (typ.)
-
07Embedded MOSFET
-
08Supply Voltage3.3V~5V
-
09Transmission Interface-SPI W/Daisty Chain
-
10Control InterfaceProprietary SPI-Like
-
11Scan Design
-
12LED Matrix Configuration
-
13Error Detection - LED Open
-
14Error Detection - LED Short
-
15Error Detection - LED Pixel Short
-
16Current Gain6-bit
-
17Intelligent Power Saving
-
18PWM16/10-bit
-
19I/O LevelVDD
-
20EMI Noise ReductionChannel output Shift、PWM Forward/Backward Counting
-
217 Challenges - Ghosting Elimination
-
22Protection - Thermal Shutdown
-
23RoHS Compliant PackageSSOP24
QFN24