Greting.
I'm looking for a PMIC for or new product. The requirements are as follows:
- Power is from one Li-Jon cell
- PMIC shall charge the cell from USB (or other 5V source)
- PMIC shall provide 3-3.3V for CPU and other logic ICs (100mA max aprox)
- PMIC shall provide 5V 600mA for other circuits
Is there something from TI portfolio to fulfill such requirements?