Dear Team,
In one of our design we are using this part and suggested MOSFET SUM40N15-38-E3. Due to the obsolence of the MOSFET we are planning to use PHB45NQ15T,118 opart.
But the input capacitance is different from theSUM40N15-38-E3.
Can we use this part and what is the maximum capacitance of the Gate pin of the LM5609. Please find the differences between the two parts. Please suggest
Existing part | Alternate part |
SUM40N15-38-E3 | PHB45NQ15T,118 |
Vishay Siliconex | NEXPERIA |
N-Channel | N-Channel |
MOSFET | MOSFET |
150V | 150V |
40A (Tc) | 45.1A (Tc) |
6V,10V | 10V |
38mOhm @ 15A, 10V | 42mOhm @ 20A, 10V |
4V @ 250µA | 4V @ 1mA |
60nC @ 10V, 38nC (Typ) | 32nC @ 10V (Typ) |
4V @ Id= 250uA (Abs Max. ±20V) | 4V @ Id= 1mA(Abs Max. ±20V) |
2500pF @ 25V (Typ) | 1770pF @ 25V (Typ) |
290pF @ 25V (Typ) | 290pF @ 25V (Typ) |
3.75W (Ta), 166W (Tc) | 230W (Tc) |
-55°C ~ 175°C (TJ) | -55°C ~ 175°C (TJ) |
TO-263 (D2Pak) | D2PAK |
ROHS3 Compliant | ROHS3 Compliant |
Obsolete | Active |