Other Parts Discussed in Thread: BQ25606, BQ24070
Hi,
We are planning to consider bq25616 or bq25606 Li-Ion battery charger controller in our new medical application where the performance and reliability matters.
Our customer already had some bad experience with TI part BQ24070RHLR. They found around 12% of assembled units were not working. I also found a thread on similar issue. Refer following link for more details.
Please let us know whether any similar failure issues reported for the parts bq25616 or bq25606? Also let us know whether these chips are good options or you can suggest any other better part.
Our requirements are as following.
Input: 5V, 3A+
Battery chemistry: Li-Ion single cell of 8Ah to 10Ah capacity
Output: Charging voltage: 4.2V, Charging current MAX: 3A
Efficiency: Above 90%
Voltage regulation tolerance: 0.5%
Features required: Standalone operation, Load sharing, battery supplement mode support, Charging status indication, Low quiescent current, Integrated reverse charge protection
Please let us know your thoughts on the above queries.
Thanks & Regards,
Gopi Krishnan K