Hi Team,
A customer wants to know the temperature of the TPS61178 when charging 2 cells of 3400mAh li-ion battery. The input voltage is 6V to 8.4V, output voltage is 12V and 20V, charging current is between 1.5A to 2A and power output of 20W-30W.
Regards,
Danilo