Good Morning Sir/Madam,
We are using TI Switcher IC UCC28600 in our smps device (96Watts, 72Watts).
In this product we are facing the radiated emission issue. In this majeure failure at lower frequency.
We need your help to resolve radiated issue for the same.
Information about device:
1. 96 Watts
Input voltage :- 160VAC to 265VAC
Output voltage :- 24VDC
Output Current :- 4A
Radiated Emission :- CISPR 11 Class A
2. 72 Watts
Input voltage :- 160VAC to 265VAC
Output voltage :- 12VDC
Output Current :- 6A
Radiated Emission :- CISPR 11 Class A
Observe results :
Frequency (MHz) |
QuasiPeak (dBuV/m) |
Limit (dBuV/m) |
Margin (dB) |
31.53 |
64.09 |
50 |
-14.09 |
35.30 |
66.12 |
50 |
-16.12 |
56.60 |
65.63 |
50 |
-15.63 |
62.15 |
57.19 |
50 |
-7.19 |
67.72 |
52.90 |
50 |
-2.90 |
We are looking for your reply.
Thanks and Regards,
Manoj G,
Power App Dept.
GIC PVT. LTD. Pune