To Whom it May Concern,
I have a design that draws 3.4A typical and 3.7A max, the current is supplied by the TPS7A1101A-SP. The text in the data sheet says the maximum programmable current limit is 3.5A. If we are operating at Vjn =5.5V and Vout set to 5.0V is it possible to get 3.7A out of the part reliably, assuming we don't exceed the maximum operating junction temperature?
Thanks,
Shawn