Hello - I am reviewing an old motor control design which we may have an opportunity to update. The power supply currently uses an UC1823A PWM controller and UC1708 dual FET driver. Must meet -55 to 125C military temp range. Is there anything newer/improved that I should consider? Thank you
Input Voltage: 16.8 to 32VDC (28V nominal)
Output Voltage: 260 VDC
Output Current: 2A (guesstimate)
Input Current @ full load (16.8V): 21A
Input Current @ full load (28V): 19.6A
Operating Temp Range: -55 to 125C