Hello, I've built a li-ion to 5V @ 4A constant current DC converter using TPS61236P (c.f. original question). After improving the layout, the converter works very well, except when I apply a heavy load (maybe 1.2ohm or so), the current rose to about 4 Amps and the circuit produced audible noise and big ripple. The waveforms of Vout are attached below.
Thanks so much.