I need a stable LED driver for an High Speed application in the microseconds range.
I need to control the On/Off state of the LED driver by an external pin.
Vin : 5V to 15V
Vout : 12V to 36V (To be determined)
Iout : 1A to 1.5A
Dimming : Not required
Other : Enable External Pin
The control of the flash system will be made by an external trigger, and it is possible to have a repetition rate of the flash to 1 ms.
The "shape" of the current / light must be pretty sharp / square with minimal distortion.
The amount of light sent to the object will be based on level of current and time on (area under the curve)
Thanks !
Vout : 12V to 36V (To be determined)
Iout : 1A to 1.5A
Dimming : Not required
Other : Enable External Pin
The control of the flash system will be made by an external trigger, and it is possible to have a repetition rate of the flash to 1 ms.
The "shape" of the current / light must be pretty sharp / square with minimal distortion.
The amount of light sent to the object will be based on level of current and time on (area under the curve)
Thanks !