Other Parts Discussed in Thread: BQSTUDIO
Hi,
I include the battery specifications here:
Our Battery pack Specifications
Series: BK220SCHU
Nominal Voltage:1.2 V
Rating Capacity: 2200 mAh
Cell Chemistry: NiMH
Charging: -deltaV per cell is 5-10mV (cell)
Rapid Charge temperature: 0-60 degree C
Discharge temperature: 0-75 degree C
ChemID: 6112 (TI suggested).
Battery pack configuration: 10S
Completed learning successfully:
I flashed the golden file to our embedded board, started working on charge and discharge cycles:
Charge Cycle: we are using NiDV as the charge termination. charging algorithm Fast Charge 1.1A and Intermittent Charge 200 mA for the duration of 4 hrs.
Discharge Cycle: Actually it depends on our application, we have both high power and low power application.
As a result the FCC, RC and SOC are not equivalent in the first charge and discharge cycle, where as in the second cycle of charge and discharge cycle, the FCC and RC resulted correctly, but unfortunately we can't obligate the end user of our application to do Charge Discharge and Charge cycle before using!!
Any suggestions on this??
Thanks in Advance!!
Reddy