Other Parts Discussed in Thread: PMP8740
Hi,
I have taken reference design from infineon for 54V, 35A DC-DC converter. (ref: EVAL_2KW_ZVS_FB_CFD2.)
In this design they are using UCC28950, (PSFB)
Problem :
Our aim is to design a 48V battery charger for input range of 250V DC to 400VDC. We modified transformer, in order to get, 54V, 35A output for this range.
Output is coming for resistive loads.
For resistive loads as per given below
Vin DC |
Vout |
Iout |
Remarks |
270 |
54.05 |
24A |
When I increase the load more than 24A, output is decreasing gradually |
280 |
54.05 |
27A |
When I increase the load more than 27A, output is decreasing gradually |
290 |
54.05 |
32.5A |
When I increase the load more than 30.5A, output is decreasing gradually |
300 |
54.05 |
35A |
|
310 |
54.05 |
35A |
|
320 |
54.05 |
35A |
|
330 |
54.05 |
35A |
|
350 |
54.05 |
35A |
|
360 |
54.05 |
35A |
|
370 |
54.05 |
35A |
|
Same circuit for battery connection, as per given below
Vin DC |
Vout |
Iout |
Remarks |
270 |
54.05 |
24A |
Battery is charging with 24A only |
280 |
54.05 |
27A |
Battery is charging with 27A only |
290 |
54.05 |
32.5A |
Battery is charging with 30.5A only. |
300 |
54.05 |
35A |
Output is fluctuating from 0A to 35A (ON/OFF) |
310 |
54.05 |
35A |
|
320 |
54.05 |
35A |
|
330 |
54.05 |
35A |
|
350 |
54.05 |
35A |
|
360 |
54.05 |
35A |
|
370 |
54.05 |
35A |
Please help me to solve this issue.
I need to charge the battery with constant 35A, from 270VDC to 400VDC.